??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BAE PS-XA-3Y-24-250-609-I
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE PS-XA-3Y-24-250-609-I
VERF
Availability
Available
BC
Order code
BAE012P
TC
Artikelbezeichnung
BAE PS-XA-3Y-24-250-609-I
PX
Product view
7200211613_AA
ICON
TRAFFIC
Customs number
WEBINC
Product group
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Output capacity max. = 600 W, Output voltage = 24 - 28 V DC, Rated output current = 25 A, Input voltage = 323...552 V AC, Connection (supply voltage IN) = 7/8"-Male, 4-pin, Connection (supply voltage OUT) = 7/8"x2-Female, Ambient temperature = -25...70 °C, IP rating = IP67/IP65, Dimension = 181 x 59 x 183 mm, Mounting part = Flange mounting, DIN rail mount, Housing material = Aluminium PET, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
Embedded user actions